FUTURGAS Female-Female with G 1/4 pressure connection and key-operated lock

FUTURGAS Female-Female with G 1/4 pressure connection and key-operated lock

Thanks to the highly automated production system, the Futurgas valves by Emmeti allow to obtain a high quality standard, guaranteeing the constancy of the constructive and fluid-dynamic characteristics. Each valve produced is tested during the assembly phase with the use of special electro-pneumatic stations to guarantee a seal suitable for all uses.
The valves are suitable for use with gas of the three families (methane, town gas, LPG), for low and medium pressure distribution networks and systems.

The valves are built with:
- Body in brass UNI EN 12165 CW617N
- Brass ball UNI EN 12165 CW617N
- P.T.F.E.ball gasket virgin
- Brass rod UNI EN 12164 CW617N
- Rod seal O-ring NBR 70 Sh A (ASTM D 2240)
- Steel lever, galvanized, plasticized
- Zinc-plated steel nut
- P.T.F.E.

Technical data:
- Male - Female thread: UNI EN 10226-1 (ISO 7/1: 1994)
- Nut, tang and pressure tap thread: UNI EN ISO 228-1
- Operating pressure MOP 5
- High temperature resistance class: B0.1
- Operating temperature: from -20 to +60 ° C

Valves must be used in fully open or closed position.

Specifikim
  • Straight ball valve for gas, female-female connection with key lock and G 1/4 pressure point. Valve certified according to UNI EN 331. CE marking. Construction: - Body in nickel-plated brass UNI EN 12165 CW617N - UNI EN 12165 CW617N nickel-plated brass sleeve - Brass ball UNI EN 12165 CW617N chromed - Virgin P.T.F.E ball gasket - Brass rod UNI EN 12164 CW614N - O-ring rod seals NBR 70 Sh A (ASTM D 2240) - Yellow galvanized and plasticized steel lever. - Nut in galvanized steel - Anti-friction ring P.T.F.E Technical data: - Connection thread: UNI EN 10226 (UNI EN ISO 7/1) - High temperature resistance class: B0.1 - Temperature class: -20 to + 60 ° C - Pressure class: MOP 5
Specifikime teknike
  • Referencë unikeFuturgas_FF_Key_Pressure
  • Familja e produkteveFuturgas
  • Grupi i produkteveGas Valve
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorÇelik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_33_33
  • Uniclass 2015 PërshkrimGas ball valves

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve