The state of the art heating pumps offered by EMMETI address the high requirements of comfort and maintenance costs efficiency.
MIRAI SMI is a heating pump designed and made in Japan to guarantee the best efficiency and reliability in air conditioning both during the summer and winter seasons.
This heating pump unites compactness with completeness, as some of the components of the thermal system with the relative adjustment, are already integrated in this unit.
Its wide arrange of possible configurations makes this the ideal unit for direct connection with various systems such as: cooling and heating radiators, air thermal units (cassettes or fans), low temperature radiators and heating exchangers for Domestic Hot Water production.
This new system makes installation and system start up operations easier. The supply type and extremely reduced consumptions also make it compatible with the normal electric supply conditions foreseen by the manager, as it is dedicated to residential.
The home is easily and efficiently controlled by a remote control fitted on the machine, leaving the user to freely manage operating times and temperatures, guaranteeing maximum comfort and minimum electric energy consumption.
To be added are the typical advantages of realising a thermal system with heat pumps, the possibility of cooling and heating the premises with one single unit, greater product reliability in time, respect for the environment through the total elimination of the direct CO2 emissions, no charges for: routine maintenance, realisation of gas adduction systems, discharge of combustion products giving improved safety.
MIRAI SMI heat pump in FEBOS-HP version can be remotely controlled through devices as smartphone/Tablet; free App, which can be downloaded from Apple Store and Google Play.
FEBOS- HP is an EMMETI device for residential implant monitoring which is easy and cost effective and allows the activation of the MIRAI SMI eating pump function, and the control of the relative functionalities, monitor the energetic flux and managing of the environmental comfort, directly through Tablet and Smartphone, inside and outside your home.
With FEBOS-HP all main climatisation devices at home and systems for production of Domestic hot water are constantly monitored, to maximise operating and economic efficiency, and the continuous logging of operational periods and costs.
Rajoni i disponueshëm
| Europe |
|---|
Itali |