Heat Pump MIRAI SMI EH1718D3 Three Phase

Heat Pump MIRAI SMI EH1718D3 Three Phase

4.0 nga 5 yje4.0(5 vlerësime)

The state of the art heating pumps offered by EMMETI address the high requirements of comfort and maintenance costs efficiency. MIRAI SMI is a heating pump designed and made in Japan to guarantee the best efficiency and reliability in air conditioning both during the summer and winter seasons. This heating pump unites compactness with completeness, as some of the components of the thermal system with the relative adjustment, are already integrated in this unit. Its wide arrange of possible configurations makes this the ideal unit for direct connection with various systems such as: cooling and heating radiators, air thermal units (cassettes or fans), low temperature radiators and heating exchangers for DHW production. This new system makes installation and system start up operations easier. The supply type and extremely reduced consumptions also make it compatible with the normal electric supply conditions foreseen by the manager, as it is dedicated to residential. The home is easily and efficiently controlled by a remote control (optional) fitted on the machine, leaving the user to freely manage operating times and temperatures, guaranteeing maximum comfort and minimum electric energy consumption. To be added are the typical advantages of realising a thermal system with heat pumps, the possibility of cooling and heating the premises with one single unit, greater product reliability in time, respect for the environment through the total elimination of the direct CO2 emissions, no charges for: routine maintenance, realisation of gas adduction systems, discharge of combustion products giving improved safety.

Specifikim
  • MIRAI SMI EH1718D3

    - Sizes: 1024x1418x356 (WxHxD)

    - Power supply: 400V 3N – 50Hz

    - Capacity kW (Heat): 18,6 kW

    - Capacity kW (Cool): 18,3 kW

    - Cop: 4,15

    - EER: 4.30

    - Seasonal space heating energy efficiency class: A++

    - Sound power: 62 dB(A)

    - Refrigerant: R32

Specifikime teknike
  • Referencë unikeMirai_SMI_3_Phase_S
  • Familja e produkteveHeat Pump
  • Grupi i produkteveMirai SMI
  • LlojiShowcase (model)
  • Data e botimit2018-03-19
  • Numri i botimit1
  • Gjatësia (mm)1418
  • Gjerësia (mm)1024
  • Thellësia (mm)355
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorTunxh
  • Projektuar nëJaponi
  • Prodhuar nëJaponi
  • Weight Net (kg)122
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Klima
  • Uniclass 2015 CodePr_70_60_37_04
  • Uniclass 2015 PërshkrimAir to water heat pumps
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit