XL Roller blind Cassette E117 Chain operation/Motor operation
XL Roller blind Cassette E117 Chain operation/Motor operation
XL Roller blind Cassette E117 Chain operation/Motor operation
    erfal

    XL Roller blind Cassette E117 Chain operation/Motor operation

    Erfal roller blinds in the three sizes S - M - XL are the ideal and individual solution for your project. Whether window bar installation (S-cassette roller blinds), mullion-and-transom façade (M roller blinds) or large-scale shading (XL roller blinds), you can equip the roller blinds with more than 240 fabrics. Choose different fixations like Basis brackets, mounting profile or cassette variants. Optionally, the roller blinds can be manufactured with side guidance or profile guidance (for better fabric guidance and darkening), as well as with manual (chain or crank) or motorized operation. In addition to the standard colors, all aluminum parts can also be coated in RAL Classic colors. Whether you are planning new offices or a health care, hotel, school, and administrative facility, erfal roller blinds are a classic visual and sunscreen product.
    Specifikim
    • XL - Cassette roller blind 100 x 117 mm Coupled system possible, max. width 400 cm (600 cm with Motor/Crank), max. area 16m² Aluminium shaft 52 or 65 mm with piping groove Chain operating elements in transparent, grey or nickel alt. Motor operation 230V (EOM) alt. Crank operation Operating side right or left Cover caps and end caps in white or grey Powder-coated aluminium end profile (white RAL 9016 or grey RAL 9006) Bracket fixation (ceiling or wall) Side guiding or Profile guiding and closing profile available Size range: width 40-440 cm height 35-400 cm max. 16 m²
    Specifikime teknike
    • Referencë unikeXL_Cassette_E117
    • Familja e produkteveroller blinds
    • Grupi i produkteveinternal sun shading systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-05-24
    • Numri i botimit1
    • Gjatësia (mm)4000
    • Gjerësia (mm)4400
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDritare - Grilë dritaresh
    • IFC classificationElement ndërtimi
    • Uniclass 2015 CodePr_30_59_07_72
    • Uniclass 2015 PërshkrimRoller blinds
    • CSI MasterFormat 2014 Code12 24 13
    • CSI MasterFormat 2014 TitleRoller Window Shades
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Gjermani
    Holandë
    Itali
    Luksemburg
    Republika Çeke
    Zvicër