ClickitUp Balcony Straight section
ClickitUp Balcony Straight section
ClickitUp Balcony Straight section

    ClickitUp Balcony Straight section

    ClickitUp Balcony is a adjustable glass railing/windbreaker with a handsome design. The glass railing`s appearance is enabled by pneumatics feathers, anodized aluminium profiles, double toughened laminated glass and the gluing technique “structural glazing”. The glass railing`s function is based on a solid outer glass and a moving inner glass which is glued on to aluminium profiles. Pneumatic pistons with a click function are lifting moveable glass. If pressing on the inner glass, the glass is realised and moves upwards to its upper position. When the ClickitUp is being lowered, you bring the moveable glass to its lowest position where the click function is activated.
    Specifikim
    • Straight section - ClickitUp balcony has a 9,52mm double toughened laminated glass as solid glass and 6mm toughened as Moveable glass. - Sections are assembled using double grounding and double cylinder head. - Upon completion a single grounding is assembled and one left/right cylinder head. - Cylinder heads and all internal attach details are made of stainless acid-proof steel. - Profiles and groundings are made of anodized aluminium. - Corner With corner post ClickitUp balcony corney post follows same design as the glass railing with toughened glass glued with structural glazing on the outside of the corner post. - Fore corner mounting ClickitUp balcony´s corner post is assembled with a corner grounding. - The corner post is assembled in straight sections using a cylinder head. Without corner post ClickitUp Balcony sections can be assembled section against section. Solid sections ClickitUp balcony is also available as solid sections without adjustable glass. It is same design and can be combined with ClickitUp balcony section. Placing ClickitUp balcony is tested according to SS-EN 12600 for assembling on heights over 2m where there is a fall hazard.
    Specifikime teknike
    • Referencë unikeCiU-B-S
    • Familja e produkteveClickitUp
    • Grupi i produkteveBalcony
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-04-05
    • Numri i botimit1
    • Thellësia (mm)92.5
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • IFC classificationGilindera
    • Emrin UNSPSCFencing
    • UNSPSC code301520

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Belgjikë
    Danimarkë
    Finlandë
    Gjermani
    Holandë
    Irlandë
    Mbretëria e Bashkuar
    Norvegji
    Suedi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit