LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser
    Ergovent

    LINEO PRO CONDI 150 mm 3 slots linear air conditioning diffuser

    ERGOVENT LINEO PRO CONDI 150 is an innovative linear conditioning diffuser designed for seamless integration into plasterboard ceilings and walls. This model is attached directly to the gypsum profiles. Its minimalistic three-slot design remains visible after installation, adding a stylish detail to modern interiors.

    It is suitable for duct systems with a diameter of 150 mm. The three diffuser slots are designed to allow very high airflows, typical of cooling systems. The plenum box is produced from EPP (expanded polypropylene) ensuring optimal insulation.

    Key features:

    • Made from EPP material with exceptionally high thermal insulation properties
    • All metal components are insulated with a special insulation layer
    • Pressurized box casing fully encloses the metal body to prevent condensation
    • 150 mm diameter duct connection for compatibility with large ventilation systems
    • Equipped with three diffuser slots for optimal air distribution
    • Designed to handle very high airflow rates, ideal for cooling systems
    • Supports condensation prevention, ensuring long-term system performance
    • Safe and secure packaging
    • Manufacturer: ERGOVENT

    Key benefits:

    • Seamless integration with gypsum ceilings or walls thanks to material compatibility
    • Allows for quick and easy painting after installation, saving time and effort
    • Helps maintain a flawless finish by reducing the risk of visible cracks
    • Minimizes deformation caused by temperature fluctuations in cooling systems
    • Ensures a long-lasting and aesthetically clean appearance in interior spaces
    • Ideal for high-end architectural and design projects requiring durability and visual consistency
    Specifikim
      • Model: LINEO PRO CONDI 150, 3 slots
      • Sizes: 1027 × 290 × 239 mm
      • Slot: 3 slots × 1000 mm × 20 mm
      • Duct connection diameter: 150 mm (top duct connection possible), insulated
      • Airflow: 300–650 m³/h
      • Core velocity (maximum): 3 m/s
      • Installation width between profiles: 239 mm
      • Minimum installation height: 240 mm
      • Plenum box: EPP (expanded polypropylene), thermally insulated; metal parts insulated
      • Duct systems: Plastic
      • Air flow: Supply and exhaust
      • Additional features: Paintable, anti-static, PUZZLE LOCK connection system (patented)
      • Manufacturer: ERGOVENT
    Specifikime teknike
    • Referencë unikelineo-pro-condi-150mm-diffuser
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëLituani
    • Prodhuar nëLituani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Air Diffusers

    Rajoni i disponueshëm

    Europe Asia Oceania North America
    Andorrë
    Armeni
    Australi
    Meksikë
    Austri
    Azerbaixhan
    Belgjikë
    Emiratet e Bashkuara Arabe
    Bjellorusi
    Indi
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Korea e jugut
    Danimarkë
    Kuveit
    Estoni
    Turqi
    Finlandë
    Uzbekistan
    Francë
    Vietnam
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Xhersej
    Zvicër