LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
LINEO PRO PROFILE 90 mm 1 slot linear air diffuser
    Ergovent

    LINEO PRO PROFILE 90 mm 1 slot linear air diffuser

    ERGOVENT LINEO PRO PROFILE 90 is a hidden ventilation diffuser that delivers sleek, seamless ventilation by mounting directly onto gypsum profiles. Its clean, minimal slot blends effortlessly into plasterboard ceilings and walls, while the built-in balancing valve ensures precise airflow control. This version is designed for 90 mm flexible ducts.

    Key features:

    • Built-in balancing valve for easy airflow control from the surface
    • Attaches directly to gypsum profiles
    • Quick, secure connections for 90 mm flexible ducts
    • Duct box made of antistatic, antibacterial plastic
    • Base made from recycled material that integrates with plasterboard for durability
    • Secure packaging for safe transport
    • Manufacturer: ERGOVENT

    Key benefits:

    • Seamless look after plastering and painting, with only a slim slot visible
    • Suitable for vertical or horizontal installation
    • Antistatic, antibacterial design for reduced maintenance
    • Strong, crack-resistant structure bonded to plasterboard
    • Airflow easily adjustable post-installation
    Specifikim
      • Model: LINEO PRO PROFILE 90, 1 slot
      • Product code: LP90.120.201
      • Sizes: 1000 × 194 × 161 mm
      • Slot: 1 slot × 1000 mm × 20 mm
      • Duct connection diameter: 90 mm (with damper)
      • Air volume: 80–120 m³/h
      • Core velocity (maximum): 3 m/s
      • Installation width between profiles: 135 mm
      • Minimum installation height: 160 mm
      • Kit includes: Diffuser, adapter, fixator, instructions
      • Application: Supply, extract
      • Material: Recycled plastic, anti-static, antibacterial duct box
      • Warranty: Lifetime
      • Manufacturer: ERGOVENT
    Specifikime teknike
    • Referencë unikelineo-pro-profile-90mm-diffuser
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëLituani
    • Prodhuar nëLituani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Air Diffusers

    Rajoni i disponueshëm

    Europe Asia Oceania North America
    Andorrë
    Armeni
    Australi
    Meksikë
    Austri
    Azerbaixhan
    Belgjikë
    Emiratet e Bashkuara Arabe
    Bjellorusi
    Indi
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Korea e jugut
    Danimarkë
    Kuveit
    Estoni
    Turqi
    Finlandë
    Uzbekistan
    Francë
    Vietnam
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Xhersej
    Zvicër