LINEO PRO PUZZLE 90 mm 2 slots linear air diffuser
LINEO PRO PUZZLE 90 mm 2 slots linear air diffuser
LINEO PRO PUZZLE 90 mm 2 slots linear air diffuser
LINEO PRO PUZZLE 90 mm 2 slots linear air diffuser
LINEO PRO PUZZLE 90 mm 2 slots linear air diffuser
    Ergovent

    LINEO PRO PUZZLE 90 mm 2 slots linear air diffuser

    ERGOVENT LINEO PRO PUZZLE 90 two-slots is an innovative linear ventilation diffuser designed for seamless integration into plasterboard ceilings and walls. This model is attached directly to the gypsum profiles. Its minimalistic two-slot design remains visible after installation, adding a stylish detail to modern interiors. This version is designed for 90 mm flexible plastic ducts.

    Key features:

    • Ergonomic air regulation through built-in balancing valve
    • Multi-metre ventilation systems can easily be assembled by using the puzzle lock
    • Duct connections are quickly and conveniently installed in the required locations using 90 mm flexible plastic ducting
    • Safe and secure packaging
    • Manufacturer: ERGOVENT

    Key benefits:

    • After installation, filler is sealed and the diffuser is painted in the same color as the ceilings/walls.
    • Duct connections are conveniently designed, so the same diffuser is suitable for vertical and horizontal installation. The comfortable duct locking system ensures quick and easy connection of flexible ducts.
    • The lower part of the diffuser, in contact with the plasterboard, is made of recycled rigid material with gypsum-like expansion and absorption properties. Plasterboards, ceiling profiles and diffuser become one unit that moves together after fixing, eliminating the risk of filler cracking.
    Specifikim
      • Model: LINEO PRO PUZZLE 90, 2 slots
      • Sizes: 1050 × 194 × 161 mm
      • Slot: 2 slots × 1050 mm × 20 mm
      • Duct connection diameter: 90 mm (with damper)
      • Airflow: 90–150 m³/h
      • Core velocity (maximum): 3 m/s
      • Installation width between profiles: 135 mm
      • Minimum installation height: 160 mm
      • Airflow balancing: Built-in damper, positions D0 (fully open) to D7 (fully closed), damper position gauge supplied
      • Kit includes: Diffuser, adapter, fixator, instructions
      • Application: Supply, extract
      • Material: Recycled plastic, anti-static
      • Warranty: Lifetime
      • Manufacturer: ERGOVENT
    Specifikime teknike
    • Referencë unikelineo-pro-puzzle-90mm-diffuser
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëLituani
    • Prodhuar nëLituani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Air Diffusers

    Rajoni i disponueshëm

    Europe Asia Oceania North America
    Andorrë
    Armeni
    Australi
    Meksikë
    Austri
    Azerbaixhan
    Belgjikë
    Emiratet e Bashkuara Arabe
    Bjellorusi
    Indi
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Korea e jugut
    Danimarkë
    Kuveit
    Estoni
    Turqi
    Finlandë
    Uzbekistan
    Francë
    Vietnam
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Xhersej
    Zvicër