ABSOLUTE ENERGY - Sliding Door with electrical boxes
ABSOLUTE ENERGY - Sliding Door with electrical boxes
ABSOLUTE ENERGY - Sliding Door with electrical boxes
ABSOLUTE ENERGY - Sliding Door with electrical boxes
ABSOLUTE ENERGY - Sliding Door with electrical boxes
    Ermetika

    ABSOLUTE ENERGY - Sliding Door with electrical boxes

    Ermetika presents Absolute Energy, the pocket door system flush with the wall, whose distinctive feature lies in its combination of minimalism and flexibility. Its structure is specially designed to allow the installation of electrical boxes on the wall adjacent to the counterframe, creating functional spaces. It has no external casings, allowing for a sober and elegant appearance, without clutter and in perfect symbiosis with the wall. The Absolute Energy door is available for the following wall thicknesses: PLASTER and PLASTERBOARD: 150 mm.
    Specifikim
    • MAIN FEATURES The rail is made of AW6060 aluminum anodized 12 micron, a special protective primer that save it from oxidation and humidity, in order to guarantee the best performances during the years. - For plastered or plasterboard wall. - Standard solutions as well as bespoke ones. - Galvanized zinc-coated metal sheets DX51 Z100, 0.7 mm thick. - 2 mm galvanised metal mesh for plaster version. - Anodized aluminium rail. - 100 Kg track kit guaranteed for 100.000 cycles.
    Specifikime teknike
    • Referencë unikeABSOLUTE_ENERGY-Sliding_Door_with_electrical_boxes
    • Familja e produkteveFlush doors
    • Grupi i produkteveAbsolute Energy
    • LlojiShowcase (model)
    • Data e botimit2024-03-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorSheet metal
    • Materiali dytësorDru
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje

    Rajoni i disponueshëm

    Europe Oceania Asia Africa