Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack
Anna hat rack

    Anna hat rack

    A robust and well-made hat rack inspired by the Classic model, but with brackets made of moulded beech, birch or oak instead of steel tubes. 

    Specifikim
    • Measurement:

      350x295x mm (DxH)

      Hole diameter (mm): 6

      CC-Height (mm): 135

      Material:

      Shelf material: Steel

      Hook material: Plastic

      Steel shelf, brackets in moulded wood; oak, beech or birch, hooks in plastic.

      Finish:

      Bracket color: Clear coated

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Specifikime teknike
    • Referencë unikeanna-hat-rack
    • Familja e produkteveHat racks & shoe racks
    • Grupi i produkteveAnna hat rack
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-12
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 PërshkrimShelves and storage units
    • CSI MasterFormat 2014 Code41 53 23
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 15 17 13
    • OmniClass TitleHat Racks

    Rajoni i disponueshëm

    Europe Asia North America