Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests
Bench 70 - with hooks and backrests

    Bench 70 - with hooks and backrests

    If a normal bench doesn’t meet your needs, you can choose a single-sided model with both hooks and backrests instead. 

    The single-sided bench is suitable for anyone who needs a seat with multiple functions. 

    Refer to our product information for the different options to choose from.

    Specifikim
    • Measurement:

      380x1700 mm (DxH)

      Material:

      Stand material: Steel

      Hook material: Steel

      Lacquered boards in different woods with brackets in powder-coated steel and double school hooks in chromed finish.

      Finish:

      Hook color: Chrome

      Strip color: Clear coated

      Seat color: Clear coated

      Colour codes, powder-coating: Black (RAL 9005), white (n/a)

    Specifikime teknike
    • Referencë unikebench-70
    • Familja e produkteveBenches
    • Grupi i produkteveBench 70
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-22
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 PërshkrimBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Rajoni i disponueshëm

    Europe Asia North America