Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack
Classic hat rack

    Classic hat rack

    Gunnar Bolin designed the Classic hat rack in the late 1950s. 

    Its rounded form broke new ground and saved a lot of heads from sharp edges. 

    A very functional and durable hat rack which is very flexible with different widths to fit your hallway. Has a retro look but goes with many different hallway styles. 

    What differs from width to width are the number of hooks. 

    We can offer this product assembled for projects and also in lengths over 1200 mm. Contact us for a quote.

    Specifikim
    • Measurement:

      296x290 mm (DxH)

      Hole diameter (mm): 7

      CC-Height (mm): 118

      Material:

      Bracket material: Steel

      Shelf material: Steel

      Hook material: Plastic

      Steel shelf and brackets with plastic hooks and hanging rail in mild steel tube.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Specifikime teknike
    • Referencë unikeclassic-hat-rack
    • Familja e produkteveHat racks & shoe racks
    • Grupi i produkteveClassic hat rack
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-08-28
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_84_36
    • Uniclass 2015 PërshkrimHat stands
    • CSI MasterFormat 2014 Code10 57 13
    • CSI MasterFormat 2014 TitleHat and Coat Racks
    • OmniClass Number23-21 15 17 13
    • OmniClass TitleHat Racks

    Rajoni i disponueshëm

    Europe Asia North America