Funk shoe rack
Funk shoe rack
Funk shoe rack
Funk shoe rack
Funk shoe rack
Funk shoe rack

    Funk shoe rack

    The freestanding shoe rack Funk is made of stainless steel and designed to fit with the hat rack Funk. 

    Designed by Mats Theselius in the 1990s, but only recently refined and put into production. 

    A clean and stable shoe rack that permeates quality, it has a smart top shelf and a practical removable drip tray. 

    Specifikim
    • Measurement:

      610 mm or 1220 mm (W)

      335x295 mm (DxH)

      For projects we can deliver this in other widths (1830 mm, 2440 mm). For every width an extra bracket will be added. Please contact us for a quote and more information.

      Material:

      Bracket material: Stainless steel

      Shelf material: Stainless steel

      Finish:

      Bracket color: Electro polished

      Shelf color: Electro polished

    Specifikime teknike
    • Referencë unikefunk-shoe-rack
    • Familja e produkteveHat racks & shoe racks
    • Grupi i produkteveFunk shoe rack
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-21
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code41 53 00
    • CSI MasterFormat 2014 TitleStorage Equipment and Systems
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Rajoni i disponueshëm

    Europe Asia North America