Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack
Nostalgi 291 hat rack

    Nostalgi 291 hat rack

    The hat rack Nostalgi 291 was designed in the 40’s. 

    It became an appreciated alternative to the classic precursor, Nostalgi, after having received feedback from clients expressing a want for a hat rack with more depth and extra space for hangers. 

    Some eighty years later the hat rack 291 is once again put into production. 

    This time with an improved design. The hat rack works well together with the Nostalgi shoe rack and is perfect for those looking for a spacious rack with an extra bar for hangers but still wants a simple and classic design.

    Specifikim
    • Measurement:

      324x188 mm (DxH)

      Hole diameter (mm): 6

      CC-Height (mm): 160

      Width can be adjusted and can be as long or short as you want. Nostalgi can be extended to any length you like with an extension part comprising a middle bracket, bars and anchor hooks.

      Material:

      Bracket material: Aluminum

      Hook material: Aluminium

      The metals that are not finished, such as aluminium, brass and copper, come in their raw form, which may vary from one piece to another. Wood can also vary in appearance and the hooks have a glossier surface than the brackets in the aluminum version.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Specifikime teknike
    • Referencë unikenostalgi-291-hat-rack
    • Familja e produkteveHat racks & shoe racks
    • Grupi i produkteveNostalgi 291 hat rack
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-21
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 PërshkrimShelves and storage units
    • CSI MasterFormat 2014 Code41 53 23
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 15 17 13
    • OmniClass TitleHat Racks

    Rajoni i disponueshëm

    Europe Asia North America