Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack
Tamburin shoe rack

    Tamburin shoe rack

    The Tamburin range came out of Andreas Klippinge’s desire to design something ‘super-functional’.

    He settled on a free-standing shoe rack, important for Swedish homes and indispensable where the Scandinavian climate with its wide seasonal variations places big demands on the performance of the hallway. 

    The Tamburin shoe rack consists of powder-coated steel frames and hooks combined with lacquered oak bars. 

    The angle of the frames reveals the purposeful simplicity of Tamburin, the precision of the design and the high quality of the materials. 

    Despite its neat appearance, the Tamburin collection is very robust. Robust free-standing shoe rack that comes ready-assembled.

    Specifikim
    • Measurement:

      325x350 mm (DxH)

      Material:

      Bracket material: Steel

      Bar material: Oak

      Finish:

      Bracket color: Black textured

      Shelf color: Clear coated or/and black stained

      Colour codes powder-coating: Black textured (RAL 9005)

    Specifikime teknike
    • Referencë uniketamburin-shoe-rack
    • Familja e produkteveHat racks & shoe racks
    • Grupi i produkteveTamburin shoe rack
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code41 53 00
    • CSI MasterFormat 2014 TitleStorage Equipment and Systems
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Rajoni i disponueshëm

    Europe Asia North America