Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Wall Mounted
Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Wall Mounted
Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Wall Mounted

    Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Wall Mounted

    The Tork Xpressnap® Electronic Drive Thru Napkin Dispenser – Wall-Mounted, is ideal for limited food operators that offer napkins with take-out or drive-thru orders and where counter space is limited. This compact and modern dispenser is specially designed to be mounted to a wall, and it delivers a preselected number of Tork Xpressnap napkins neatly, quickly, and accurately to staff. Helping operators reduce waste, control costs, and improve hygiene, all while improving workflow.

    • Uses Tork Xpressnap® napkin refills
    • Two dispensing modes: on-demand and automatic replenishment
    • Multiple programmable options help control the number of napkins dispensed, making it easy for staff to comply with napkin protocols
    • Quick Release bracket allows for easy removal from wall surface for easy cleaning Easy to load design: open lid, insert Tork Xpressnap napkin stack, and close.
    • Flexible power options: battery or AC power
    • Made with durable and easy to clean materials that reduce maintenance and labor costs.
    Specifikime teknike
    • Referencë unike272252
    • Familja e produkteveXpressnap
    • Grupi i produkteveWall Mounted
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-11
    • Numri i botimit1
    • Gjatësia (mm)19.05
    • Gjerësia (mm)21.59
    • Thellësia (mm)44.45
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorMetal
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_70_22_75
    • Uniclass 2015 PërshkrimSanitary towel dispensers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër