Tork Xpressnap® Tabletop Napkin Dispenser Black
Tork Xpressnap® Tabletop Napkin Dispenser Black
Tork Xpressnap® Tabletop Napkin Dispenser Black

    Tork Xpressnap® Tabletop Napkin Dispenser Black

    The Tork Xpressnap® Tabletop Dispenser, ideal for limited-service restaurants that offer napkins at the table. This compact and modern dispenser delivers napkins one-at-a-time, improving hygiene and reducing napkin consumption by at least 25% when compared to traditional napkin dispenser systems. Available in a wide range of contemporary colours so matching your décor is easy.

    Specifikim
      • Made with durable and easy to clean materials that reduce maintenance and labour costs.
      • AD-A-Glance® customisable display window serves as an advertising tool to promote your products and engage with your guests.
      • One-at-a-time dispensing for reduced consumption and increased hygiene
      • A fully covered dispenser to better protect napkins
      • The level indicator shows when it is time to refill, enabling 100% napkin availability. No more running out of napkins during peak times of day.
      • Certified easy to use by the Swedish Rheumatism Association, including opening and loading
    Specifikime teknike
    • Referencë unike272611
    • Familja e produkteveSignature
    • Grupi i produkteveNapkin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    • Gjatësia (mm)175
    • Gjerësia (mm)205
    • Thellësia (mm)151
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPlastik
    • Projektuar nëSuedi
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationObjekt
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër