Tork PeakServe® Mini Continuous™ Hand Towel Dispenser Black
Tork PeakServe® Mini Continuous™ Hand Towel Dispenser Black
Tork PeakServe® Mini Continuous™ Hand Towel Dispenser Black

    Tork PeakServe® Mini Continuous™ Hand Towel Dispenser Black

    Tork PeakServe®: the latest innovation designed for high-traffic washrooms where staff need to maximise cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™; hand towels, the system has a very high capacity of 1230 towels, which can be dispensed quickly and without interruption to keep the flow. The compressed refills are fast to load, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling.

    Specifikim
      • Extra slim design: Attractive and space saving
      • High capacity: less maintenance and reduced risk of paper shortage
      • Taking a towel is always smooth and easy with our patented Continuous® hand towel system
      • Top up with hand towels when it suits you. More flexibility means more time to clean
      • Towels served in 3 seconds for a better washroom flow with no hold ups for guests
      • Compression means 250% more hand towels, preventing unexpected run outs - compared to Tork Universal refills and Tork Xpress® Multifold Hand Towel dispensers
    Specifikime teknike
    • Referencë unike552558
    • Familja e produktevePerformance
    • Grupi i produkteveFolded
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    • Gjatësia (mm)491
    • Gjerësia (mm)367
    • Thellësia (mm)101
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPlastik
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)2.74
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationTerminali Sanitar

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër