Tork Soap and Sanitiser Dispenser, Black
Tork Soap and Sanitiser Dispenser, Black
Tork Soap and Sanitiser Dispenser, Black
Tork Soap and Sanitiser Dispenser, Black

    Tork Soap and Sanitiser Dispenser, Black

    The Tork Skincare Dispenser Elevation Design fits any location and can be used with a wide range of Tork soaps, sanitisers and lotions in sealed bottles. It is certified Easy to use and provides good hand hygiene for all users. Elevation dispensers have a functional and modern design that makes a lasting impression on your guests.

    Specifikim
      • Easy-to-use design and refilling proven with a third-party certificate* – promotes good hand hygiene for all users, including children and the elderly
      • Helps secure good hygiene: Factory-sealed bottle with a new pump for every refill helps reduce risk of contamination and protect the formulations all the way to the user.
      • Reduce time for cleaning staff: Certified effortless refilling ** in less than 10 seconds ***
      • High-capacity reducing waste: helps reduce consumption by up to 50%****
      • Maximise efficiency, this Tork dispenser is designed to deliver over a million hand washes.*****
    Specifikime teknike
    • Referencë unike564508
    • Familja e produkteveElevation
    • Grupi i produkteveSkin Care
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-22
    • Numri i botimit1
    • Gjatësia (mm)305
    • Gjerësia (mm)122
    • Thellësia (mm)106
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPlastik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)0.4
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 PërshkrimSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër