Tork SmartOne Twin Mini Toilet Roll Dispenser
Tork SmartOne Twin Mini Toilet Roll Dispenser
Tork SmartOne Twin Mini Toilet Roll Dispenser
Tork SmartOne Twin Mini Toilet Roll Dispenser

    Tork SmartOne Twin Mini Toilet Roll Dispenser

    The Tork SmartOne® Twin Mini Toilet Roll Dispenser in Elevation Design is a modern efficient dispensing system suitable for demanding washrooms with high traffic. By holding two rolls and sheet-by-sheet dispensing, consumption is reduced by up to 40 % compared to traditional jumbo roll dispenser which means more visits per roll. Tork Elevation dispensers have a functional, modern design that makes a lasting impression on your guests. •Single-sheet dispensing helps reduce consumption by up to 40% •Hygienic because guests touch only the paper they use •Extra high capacity saves maintenance time and ensures that paper is always available •Durable design with metal key and lock that protects the roll and stops pilferage •Twin roll dispenser allows rolls to be used to the end minimizing the stub roll waste
    Specifikime teknike
    • Referencë unike682000
    • Familja e produkteveSmartOne
    • Grupi i produkteveToilet Tissue
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    • Gjatësia (mm)221
    • Gjerësia (mm)398
    • Thellësia (mm)156
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPlastik
    • Projektuar nëSuedi
    • Prodhuar nëHungari
    • Weight Net (kg)1175
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationObjekt
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 PërshkrimToilet paper dispensers
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers