Tork PeakServe® Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe® Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe® the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of over 2100 towels, which can be dispensed quickly and without interruption to keep the flow. The compressed refills are fast to fill, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling. Towels served in 3 seconds for a better washroom flow with no hold ups for guests. Compression means 250% more hand towels, preventing unexpected run outs. * Top up with hand towels when it suits you. More flexibility means more time to clean. Taking a towel is always smooth and easy with our patented Continuous hand towel system. With market leading capacity of over 2100 towels per dispenser, refilling time is cut. Tork Vision Cleaning Compatible
    Specifikime teknike
    • Referencë unike552528
    • Familja e produkteveElevation
    • Grupi i produkteveContinuous Hand Towels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    • Gjatësia (inçet)28.74
    • Gjerësia (inçet)14.57
    • Thellësisë (inçet)3.98
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 PërshkrimPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika