Tork Mini Mechanical Handtowel Dispenser, Black
Tork Mini Mechanical Handtowel Dispenser, Black
Tork Mini Mechanical Handtowel Dispenser, Black

    Tork Mini Mechanical Handtowel Dispenser, Black

    The Tork Mini Mechanical Hand Towel Roll Dispenser is ideal for environments where space is limited. Designed to fit tight spaces previously reserved for folded towels, the Tork Mini Mechanical Dispenser provides the operational benefits of a larger roll towel dispenser in a compact and attractive design. At just over 12 inches high, it is nearly six inches shorter than a full-size dispenser so it can fit into tight spaces like those between cabinets and countertops. Tork Mini Mechanical Dispenser does not require external electricity, wiring or batteries and the reversible cover can be installed to open from the left or right, increasing the options for placement. Dispenses and cuts a single 11-inch towel is ready and waiting for the next patron. There are no settings to adjust and no levers or buttons are required to operate the dispenser, reducing the risk of cross-contamination. The translucent cover saves maintenance time as staff can see at a glance when it is time to refill the dispenser, and the locking cover prevents pilferage. Accommodates a variety of 8 inch controlled roll towels.
    Specifikime teknike
    • Referencë unike774728
    • Familja e produktevePlastic
    • Grupi i produkteveHand Towel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    • Gjatësia (inçet)12.5
    • Gjerësia (inçet)11.8
    • Thellësisë (inçet)7.5
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPlastik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)6
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 PërshkrimPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika