Jack outdoor sofa - varnished teak - black - Burgundy fabric - 2+ seater - 180 x 90 x 74 cm
Jack outdoor sofa - varnished teak - black - Burgundy fabric - 2+ seater - 180 x 90 x 74 cm
Jack outdoor sofa - varnished teak - black - Burgundy fabric - 2+ seater - 180 x 90 x 74 cm

    Jack outdoor sofa - varnished teak - black - Burgundy fabric - 2+ seater - 180 x 90 x 74 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. Featuring upholstery woven in Belgium, the Jack offers clean, classic lines with a modern touch. Every detail has been meticulously crafted to ensure comfort and elegance while enjoying the outdoors.

    Kontaktoni me Ethnicraft

    Specifikime teknike
    • Referencë unike10436-Jack-outdoor-sofa
    • Familja e produkteveJack
    • Grupi i produkteveSofas
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-14
    • Numri i botimit1
    • Gjatësia (mm)74
    • Gjerësia (mm)90
    • Thellësia (mm)180
    Të ngjashme
    • Materiali kryesorTeak
    • Weight Net (kg)37.1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk

    Produkte të ngjashme