Cena dining table - varnished teak - dark brown - engraved green marble top - round - 150 x 150 x 76 cm
Cena dining table - varnished teak - dark brown - engraved green marble top - round - 150 x 150 x 76 cm

    Cena dining table - varnished teak - dark brown - engraved green marble top - round - 150 x 150 x 76 cm

    Named after the Italian word for "dinner," the Cena dining table is a celebration of nature’s organic beauty, transforming every gathering into a moment of connection. The sinuous base echoes the intricate twists and turns of tree roots and branches, grounding the piece in the poetry of the natural world. Above, the tabletop draws inspiration from Voronoi patterns—seen in honeycombs and the markings of a giraffe for example—creating a mesmerizing interplay of structure and spontaneity. More than a dining table, Cena is a sculptural tribute to nature’s artistry.

    Kontaktoni me Ethnicraft

    Specifikime teknike
    • Referencë unike10532-Cena-dining-table
    • Familja e produkteveMorpho by Tomorrowland
    • Grupi i produkteveDining Tables
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-05
    • Numri i botimit1
    • Gjatësia (mm)76
    • Gjerësia (mm)150
    • Thellësia (mm)150
    Të ngjashme
    • Materiali kryesorMermer
    • Weight Net (kg)92.5
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë