Zen outdoor adjustable lounger - teak - green structured - 212 x 72 x 40 cm
Zen outdoor adjustable lounger - teak - green structured - 212 x 72 x 40 cm
Zen outdoor adjustable lounger - teak - green structured - 212 x 72 x 40 cm

    Zen outdoor adjustable lounger - teak - green structured - 212 x 72 x 40 cm

    Rooted in the meditative essence of nature, the Zen adjustable lounger is a sanctuary for stillness. Its flowing frame, inspired by the organic shapes of roots, vines, and branches, seems to grow effortlessly into its surroundings. A patterned metal backrest—a whisper of ornamentation—adds a touch of the unexpected, a quiet invitation to pause, absorb, and unwind.

    Kontaktoni me Ethnicraft

    Specifikime teknike
    • Referencë unike11812-Zen-outdoor-adjustable-lounger
    • Familja e produkteveMorpho by Tomorrowland
    • Grupi i produkteveDaybed (outdoor sunbed)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-12
    • Numri i botimit1
    • Gjatësia (mm)40
    • Gjerësia (mm)72
    • Thellësia (mm)212
    Të ngjashme
    • Materiali kryesorTeak
    • Weight Net (kg)45
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku