Etna®900 PIR Insulated sandwich panel

Etna®900 PIR Insulated sandwich panel

Etna®900 PIR is a self-supporting double skin metal faced insulating polyisocyanurate (PIR) sandwich panel for wall cladding,with smooth external side and hidding fixing joint system. Thicknesses from 40 mm up to 60 mm. Cover width 900 mm. Colours and coatings to be choosen according to the environment. Ask for Standard Colours Guide. Used for architectural walls. Vertical and horizontal installation.
Specifikim
  • Etna®900 PIR is a self-supporting double skin metal faced insulating polyisocyanurate (PIR) sandwich panel for wall cladding, with smooth external side and hidding fixing joint system. Thicknesses from 40 mm up to 60 mm. Cover width 900 mm (other Cover widths: 600 and 1000mm). Colours and coatings to be choosen according to the environment. Ask for Standard Colours Guide. Used for architectural walls. Vertical and horizontal installation. CE marking (EN 14509). Fire reaction Euroclasses B-s1,d0. The panel is supplied with self-drilling screws and load distribution plates. Optional complements: omega transversal seal system in steel or extruded aluminium shell, longitudinal and transversal EPDM seals, roller and gauges for EPDM seal assembly, anchor clip.
Specifikime teknike
  • Referencë unikeetna_900_pir
  • Familja e produkteveFaçade sandwich panel
  • Grupi i produktevePIR-PUR Façade Sandwich Panel Hidden fixing
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-28
  • Numri i botimit1
  • Gjerësia (mm)900
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPIR polyisocyanurate
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • IFC classificationMur
  • Emrin UNSPSCWall finishing materials
  • UNSPSC code301615