CORRUGATED stainless steel TUBE DN10-50
Eurotis

CORRUGATED stainless steel TUBE DN10-50

PLT-CSST - Pliable Corrugated stainless steel tubes in AISI304 for distribution of water

DN 10 Int. Diam.=9,3; Ext. Diam=12,2; Thickness=0,25 

DN 12 Int. Diam.=13,2 ; Ext. Diam=16,8; Thickness=0,3

DN 15 Int. Diam.=15,8 ; Ext. Diam=20,0; Thickness=0,3

DN 20 Int. Diam.=19,7; Ext. Diam=25,0; Thickness=0,3

DN 25 Int. Diam.=26,5 ; Ext. Diam=33,0; Thickness=0,3

DN 32 Int. Diam.=33,0 ; Ext. Diam=41,0; Thickness=0,35

DN 40 Int. Diam.=40,0; Ext. Diam=47,7; Thickness=0,35

DN 50 Int. Diam.=51,0 ; Ext. Diam=61,0; Thickness=0,4  

Attention: in order to ensure tightness and anti-loosening, it’s recommended to use our PLT-CSST tubes exclusively with Eurotis’ fittings

Specifikim

Specifikime teknike
  • Referencë unikeCORRUGATED-stainless-steel-TUBE-DN10-50
  • Familja e produkteveCorrugated pliable PLT-CSST tube stainless steel
  • Grupi i produkteveEUROWATER
  • Data e botimit2021-01-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationVendosja e tubit
  • Uniclass 2015 CodePr_65_52_63_22
  • Uniclass 2015 PërshkrimCorrugated stainless steel pipes and fittings
  • CSI MasterFormat 2014 Code40 05 24.23
  • CSI MasterFormat 2014 TitleSteel Pipe for Water Service
  • OmniClass Number23-27 39 00
  • OmniClass TitlePiping
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Rajoni i disponueshëm

Europe Asia South America Oceania North America Africa