CORRUGATED stainless steel TUBE DN12-15 for gas supply with LDPE yellow coating and stellar coating
Eurotis

CORRUGATED stainless steel TUBE DN12-15 for gas supply with LDPE yellow coating and stellar coating

PLT-CSST Pliable Corrugated stainless steel tubes in AISI316L for gas supply with LDPE yellow coating conform to EN15266 standard and stellar coating

DN 12 Int. Diam.=12,0 ; Ext. Diam=15,8; PLT-CSST Thickness=0,3; LDPE Thickness=0,5; Stellar Thickness=5,0; Total Ext. Diam.=29,0

DN 15 Int. Diam.=15,8 ; Ext. Diam=20,0; Thickness=0,3; LDPE Thickness=0,5; Stellar Thickness=5,0; Total Ext. Diam.=33,0

Attention: in order to ensure tightness and anti-loosening, it’s recommended to use our PLT-CSST tubes exclusively with Eurotis’ fittings.

Specifikime teknike
  • Referencë unikeCORRUGATED-stainless-steel-TUBE-DN12-15-for-gas-supply-with-LDPE-yellow-coating-and-stellar-coating
  • Familja e produkteveCorrugated pliable PLT-CSST tube stainless steel for gas supply conform to EN15266
  • Grupi i produkteveEUROGAS
  • Data e botimit2021-01-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyethylene
  • Projektuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationVendosja e tubit
  • Uniclass 2015 CodeEn_55_20_60
  • Uniclass 2015 PërshkrimGas distribution pipelines
  • CSI MasterFormat 2014 Code40 05 24.13
  • CSI MasterFormat 2014 TitleSteel Pipe and Tubing for Air and Gas Service
  • OmniClass Number23-27 39 00
  • OmniClass TitlePiping
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Rajoni i disponueshëm

Europe Asia South America Oceania North America Africa