1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Fabral

1/2″ Corrugated Metal Wall & Roof Panel (Fabral)

This is an economical and versatile wall and roof panel with curving capabilities.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specifikim
  • Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • .050" Aluminum
    • 18 Gauge Steel
    • 20 Gauge Steel
    • 22 Gauge Steel
    • 24 Gauge Steel
    • 26 Gauge Steel

    Panel Features: Vertical & Horizontal Applications

    Customizations Available:

    • Curving Options
    • Mitered Corners
    • Wall & Roof Variations

    Maximum Panel Length: 45'

    Minimum Panel Length: 6'

Specifikime teknike
  • Referencë unike1-2-corrugated-wall-and-roof-panel
  • Familja e produkteveMetal Roofing, Siding, Corrugated
  • Grupi i produkteve1/2" Corrugated Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-11-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 PërshkrimCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels