SLIDING DOOR SL3
SLIDING DOOR SL3
SLIDING DOOR SL3

    SLIDING DOOR SL3

    SL3 is a very compact automation and it provides FACE high standard of performance and quality. It is equipped with a brushless motor and with a powerful control board. SL3 perfectly fits in all the environments thanks to its very compact design.
    The brushless motor in direct drive makes the automation silent and increases its lifespan.

    COMPACT
    SL3 is the most compact automation among FACE range, it is equipped with a brushless motor in direct drive and it is suitable to be installed even in case of space constriction.

    EASY MAINTENANCE
    The configuration without motor-gear makes SL3 absolutely reliable, minimizing the needs of maintenance. The brushless motor is covered by a 5-year warranty and the automation is tested for 3 million cycles.

    A POWERFUL CONTROL
    The control includes as standard a wide range of native functions, an integrated display, configurable terminals, a USB port and a remote control interface.

    Specifikim
    • Versions: Light Dimensions (mm): 100 x 148 [H x D] Max Length (mm): 6600 [L] Max load (kg): 70 (1 leaf) / 50 (2 leaves [S3=100%]) / 60 (2 leaves [S3=80%]) Max speed (m/s): 0.8 (1 leaf) / 1.6 (2 leaves) Service class: continuous operation Power supply (V): 100 - 240 (50/60 Hz) Rated power (W): 60 Stand-by (W): 8 Rated load (N): 80 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A max) Firmware update mode: USB standard / Micro SD
    Specifikime teknike
    • Referencë unikeSL3
    • Familja e produkteveAutomations
    • Grupi i produkteveSliding Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Hapës
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit