SLIDING DOOR SL5
SLIDING DOOR SL5

    SLIDING DOOR SL5

    SL5 automation is a reference on the market for its silence thanks to the 3-gasket system that absorbs noise and vibrations. It also achieves the maximum level of energy efficiency through the use of the brushless motor in direct drive and to the switch mode technology. The profiles system, the hooking system for the internal components and the integrated display make he installation very simple and easy. SL5 is available as ADVANCED or as EMERGENCY in redundant configuration or in the HEAVY version for leaves up to 180 kg.

    SILENT
    The configuration with three gaskets, together with the brushless motor in direct drive, makes SL5 absolutely silent.

    EASY MAINTENANCE
    The configuration without motor-gear makes SL5 extremely reliable and with high performances, minimizing the need of maintenance. The brushless motor is covered by a 5-year warranty and the automation is tested for 5 million cycles.

    EASY TO INSTALL
    All the maintenance and installation activities are extremely easy, thanks to the profile configuration and to the hooking system for the rail profile and for all the components.

    Specifikim
    • Versions: Advanced / Emergency / Heavy Dimensions (mm): 125 x 156 [H x D] Max Length (mm): 6600 [L] Max load (Advanced or Emergency versions) (kg): 140 (1 leaf) / 120 (2 leaves) Max load (Heavy version) (kg): 180 (1 leaf) / 150 (2 leaves) Max speed (Advanced or Emergency versions) (m/s): 0.8 (1 leaf) / 1.6 (2 leaves) Max speed (Heavy version) (m/s): 0.6 (1 leaf) / 1.2 (2 leaves) Service class (Advanced or Emergency versions): continuous operation Service class (Heavy version): intense operation Power supply (V): 100 - 240 (50/60 Hz) Power (W): 70 Stand-by (W): 10 Rated load (N): 150 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A max) Firmware update mode: USB standard / Micro SD
    Specifikime teknike
    • Referencë unikeSL5
    • Familja e produkteveAutomations
    • Grupi i produkteveSliding Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Hapës
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit