SLIDING DOOR SL6
SLIDING DOOR SL6
SLIDING DOOR SL6

    SLIDING DOOR SL6

    SL6 automation is extremely versatile and it is available in the following versions:
    • ADVANCED and EMERGENCY for leaves up to 140 kg;
    • HEAVY up to 180 kg;
    • BIG up to 400 kg.

    SL6 can be used also to realise the hermetic automation. SL6 has all the characteristics of efficiency and high performance of FACE automations: it includes a powerful control board with integrated display, configurable terminals and a wide range of customizable parameters to match every customer need.

    VERSATILE
    SL6 is extremely versatile: in the Advanced or Emergency version it is suitable for leaves up to 140 kg and in the Heavy or Big versions it can even reach 400 kg of load.

    EASY MAINTENANCE
    The configuration without motor-gear makes SL6 extremely reliable and with high performances, minimizing the need of maintenance. The brushless motor is covered by a 5-year warranty and the automation is tested for 5 million cycles.

    A POWERFUL CONTROL
    The control includes as standard a wide range of functions, an integrated display, programmable terminals, a USB port and a remote control interface.

    Specifikim
    • Versions: Advanced / Emergency / Heavy / Big Dimensions (mm): 125 x 156 [H x D] Max Length (mm): 6600 [L] Max load (Advanced or Emergency versions) (kg): 140 (1 leaf) / 120 (2 leaves) Max load (Heavy version) (kg): 180 (1 leaf) / 150 (2 leaves) Max load (Big version) (kg): 400 (1 leaf) / 250 (2 leaves) Max speed (Advanced or Emergency versions) (m/s): 0.8 (1 leaf) / 1.6 (2 leaves) Max speed (Heavy version) (m/s): 0.6 (1 leaf) / 1.2 (2 leaves) Service class (Advanced or Emergency versions): continuous operation Service class (Heavy or Big version): intense operation Power supply (V): 100 - 240 (50/60 Hz) Power (W): 70 Stand-by (W): 10 Rated load (N): 150 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A max) Firmware update mode: USB standard / Micro SD
    Specifikime teknike
    • Referencë unikeSL6
    • Familja e produkteveAutomations
    • Grupi i produkteveSliding Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Hapës
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit