SWING DOOR SW2
SWING DOOR SW2
SWING DOOR SW2
SWING DOOR SW2
SWING DOOR SW2
SWING DOOR SW2
SWING DOOR SW2
SWING DOOR SW2

    SWING DOOR SW2

    SW2 is the smallest automation of FACE swing range and its compact design provides a very nice aesthetic result. SW2 is suitable for many types of installation and it is available with three types of arm:
    • Sliding to pull;
    • Sliding to push;
    • Articulated to push.

    Running parameters can be set on “low energy” mode for all the installations that don’t include safety sensors.

    COMPACT
    The compact design makes SW2 Light suitable for many types of installation.

    EFFICIENT
    The brushless motor and electrical feeding with switch mode technology make SW2 very efficient. The brushless motor is cover by a 5-year warranty and the automation is tested for 5 million cycles.

    A POWERFUL CONTROL
    The control includes as standard a wide range of functions, an integrated display, programmable terminals, a USB port and a remote control interface.

    Specifikim
    • Dimensions (mm): 82 x 117 x 443 [H x D x L] Arm type: articulated to push / sliding to pull / sliding to push Max load (kg): 200 (leaf width 0,8 m) Opening - closing cycle time (s): 2 - 6 Service class: continuous operation Power supply (V): 100 - 240 (50/60 Hz) Power (W): 40 Stand-by (W): 8 Rated load (N): 20 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A) / 24 (0.5 A) Firmware update mode: USB standard / Micro SD
    Specifikime teknike
    • Referencë unikeSW2
    • Familja e produkteveAutomations
    • Grupi i produkteveSwing Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Hapës
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit