Discovery
Discovery
Discovery
Discovery
Discovery
Discovery
Discovery
Discovery
    Fagerhult

    Discovery

    Description:

    ISCC-certified all-round luminaire in plastic based on renewable materials instead of fossil oil with IP 44 that satisfies needs in more demanding environments.An elegant design with high efficiency that gives a space-creating lighting pattern for stairwells, corridors, kitchens, bathrooms and cellars.

    Luminaire body of polycarbonate and diffuser of opal polycarbonate.


    Key Features:
    Lumen: 1200lm, 1900lm, 2000lm, 2600lm, 2700lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 20, 44
    IK: 03, 07
    Standard Colours: White
    Available Light control: Organic Response, DALI/Phase-pulse, e-Sense BrightSwitch on/off, e-Sense Detect on/off, e-Sense Detect DALI absence, e-Sense Flex

    Specifikim
    • Specification

      Dimension: 359, 94,
      Weight: 1.600 kg, 2.000 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Four securing holes. For recess or surface mounting on ceilings or walls. Brackets for recessed installation ordered separately, please see accessories. There are holes for a surface mounted installation socket.
      The luminaire must not be covered with insulation. For further details please refer to the assembly instructions.


      Louvre


      Optics

    Specifikime teknike
    • Referencë unikeDiscovery
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-11-28
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar