Multilume Hydro G3 Recessed
Multilume Hydro G3 Recessed
Multilume Hydro G3 Recessed
Multilume Hydro G3 Recessed
Multilume Hydro G3 Recessed
Multilume Hydro G3 Recessed
    Fagerhult

    Multilume Hydro G3 Recessed


    Multilume Hydro is an efficient, highly ergonomic luminaire for recessed installation in environments with high hygiene requirements. The recessed luminaire is ISO 14644 cleanroom-rated, features a tempered glass cover, and has a high IP rating. It withstands alcohol-based cleaning.

    Extruded aluminium luminaire body, made from 75% post-consumer recycled material. Die-cast aluminium corner fittings, made from post-consumer recycled material. Withstands repeated liquid alcohol-based cleaning. Lacquered in white (RAL 9016 G40).

    Specifikim
    • Installation
      Luminaire for recessed installation in suspended or fixed suspended ceilings. Unventilated or ventilated suspended ceilings. VTB - for suspended ceilings with visible T-bars (15 or 24 mm). IP65 under a suspended ceiling, IP20 above a suspended ceiling. For detailed information, see the installation instructions.

      Connection
      For permanent connection in separate driver box. Snap-in terminal block 3x2.5 mm² (x2), through-wiring possible. 5x2.5 mm² (x2) for dimming. Can also be supplied with chassis-mounted snap-in connector in the driver where a T-splitter or mains cable and plug are possible. The luminaire body and driver are interconnected with a snap-in connector. Luminaire body Class III. The supplied driver must be connected to the protective earth. Luminaires with Tunable White (2700–6500K) and Tunable White Melanopic (1800/2700–6500K) are equipped with DALI Device Type 8 driver. CLO (Constant Light Output).

      Light distribution
      Direct.

      Optics
      Delta – micro-prism louvre made of acrylic (PMMA) above hardened 4 mm glass cover.

    Specifikime teknike
    • Referencë unikemultilume-hydro-g3-infalld
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-17
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar