Multilume Slim Hygiene
Multilume Slim Hygiene
Multilume Slim Hygiene
Multilume Slim Hygiene
    Fagerhult

    Multilume Slim Hygiene

    Multilume Slim Hygien is an energy-efficient luminaire with a low recess depth, designed for environments with high hygiene requirements. It is cleanroom-rated to the ISO 14644 standard and can withstand alcohol-based cleaning agents.

    Luminaire body made of sheet steel. Withstands repeated liquid alcohol-based cleaning. Lacquered in white (RAL 9016 G40).

    Available Light control: On/off, DALI, DALI/Phase-pulse, 

    Specifikim
    • Installation
      Luminaire for recessed installation in suspended ceilings. Unventilated or ventilated suspended ceilings.
      VTB – for suspended ceilings with visible T-bars (15 or 24 mm). IP44 under a suspended ceiling, IP20 above a suspended ceiling. For detailed information, see the installation instructions.

      Connection
      For permanent connection in separate driver box. Snap-in terminal block 3x2.5 mm² (x2), through-wiring possible. 5x2.5 mm² (x2) for dimming. Can also be supplied with chassis mounted snap-in connector in the driver where a T-splitter or earthed mains cable and plug are possible. The luminaire body and driver are interconnected with a quick connection system. Luminaire body Class III.

      The supplied driver must be connected to the protective earth. CLO (Constant Light Output).

      Light distribution
      Direct.

      Optics
      Delta – micro-prism louvre made of acrylic (PMMA) above hardened 4 mm glass cover.

    Specifikime teknike
    • Referencë unikemultilume-slim-hygiene
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-02
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar