Wrapped Surface
Wrapped Surface
Wrapped Surface
Wrapped Surface
Wrapped Surface
Wrapped Surface
Wrapped Surface
Wrapped Surface
    Fagerhult

    Wrapped Surface

    Wrapped Ceiling is an innovative ceiling luminaire with a clear focus on sustainability: the body is made from recycled cardboard and recycled thin aluminium printing plates. The luminaire offers through‑wiring and is suitable for most office and school environments.

    Luminaire body of Solid Board, made from hard, post-consumer recycled cardboard material. Mounting plate made from reused printing plate of thin aluminum. Polypropylene (PP) end caps, made from 100% post-consumer recycled material.

    Standard Colours: White
    Available Light control: Organic Response, DALI/Phase-pulse

    Specifikim
    • Connection
      For permanent connection; integrated driver in the luminaire. Connection via snap-in terminal block (5x2.5 mm²) in the middle of the luminaire makes through-wiring possible. Also available in design with 3-phase (or 1-phase+DALI) through-wire 5x1.5 mm²and snap-in terminal block at each end cap. CLO (Constant Light Output).

      Installation
      Luminaire for surface-mounted ceiling installation, single. For detailed information, see the installation instructions.

      Optics
      Beta Opti – side and crosswise semi-gloss reflectors in metallised aluminium with an integrated opal film that minimises the risk of uncomfortable glare from the LEDs.
      Delta – micro-prism louvre in acrylic (PMMA).

    Specifikime teknike
    • Referencë unikeWrapped-Surface
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-24
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit