Garage door ELITE F | FAKRO
Garage door ELITE F | FAKRO
Garage door ELITE F | FAKRO
    FAKRO

    Garage door ELITE F | FAKRO

    The ELITE garage door is a premium product. The use of top-quality components and additional solutions ensure high safety and durability. Its refined aesthetics perfectly complement the design of a modern home.

    SAFETY

    - safety panel
    - zinc-colored roller covers
    - spring break protection
    - automation with overload sensors and the option of installing photocells

    THERMAL INSULATION

    - 60 mm panel
    - seals around the entire perimeter of the gate

    AESTHETICS

    - selected casing colors match the INNOVIEW LINE design
    - galvanized hardware

    COMFORT OF USE

    - rear strut
    - double rollers
    - silent roller hinges
    - vertical guide rails protected against corrosion

    DURABILITY

    - durable torsion springs

    EFFICIENT INSTALLATION

    - simple and quick assembly
    - selected components pre-assembled
    - torx screws


    CONTROL

    - gate operated both manually and automatically
    - can be equipped with Z-Wave or Wi-Fi technology and FAKRO smartHome solutions

    Specifikime teknike
    • Referencë unikegarage_door_elite_f
    • Familja e produkteveGarage door
    • Grupi i produkteveElite
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-04-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGomë
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDyert - Garazh
    • IFC classificationDerë
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors