Garage door STYLE F | FAKRO
Garage door STYLE F | FAKRO
Garage door STYLE F | FAKRO
    FAKRO

    Garage door STYLE F | FAKRO

    The STYLE garage door is a premium product. The use of selected components and additional solutions supports operational safety and product durability. Its refined aesthetics perfectly complement the design of a modern home.

     

    SAFETY

     

    - safety panel
    - zinc-coloured roller covers
    - spring break protection
    - automation with overload sensors and the option of installing photocells

     

    THERMAL INSULATION

     

    - 40 mm panel
    - seals around the entire perimeter of the gate

     

    AESTHETICS

     

    - selected casing colours match the INNOVIEW LINE design
    - galvanized hardware

     

    COMFORT OF USE

     

    - rear strut
    - double rollers
    - silent roller hinges

     

    DURABILITY

     

    - durable torsion or tension springs

     

    EFFICIENT INSTALLATION

     

    - simple and quick assembly
    - selected components pre-assembled
    - torx screws

     

    CONTROL

     

    - gate operated both manually and automatically
    - can be equipped with Z-Wave or Wi-Fi technology and FAKRO smartHome solutions

    Specifikime teknike
    • Referencë unikegarage_door_style_f
    • Familja e produkteveGarage door
    • Grupi i produkteveStyle
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-31
    • Numri i botimit1
    Lidhje
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGomë
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDyert - Garazh
    • IFC classificationDerë
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors