Smoke ventilation flat roof window DSC-C2 P2 | FAKRO
Smoke ventilation flat roof window DSC-C2 P2 | FAKRO
Smoke ventilation flat roof window DSC-C2 P2 | FAKRO
Smoke ventilation flat roof window DSC-C2 P2 | FAKRO
Smoke ventilation flat roof window DSC-C2 P2 | FAKRO
    FAKRO

    Smoke ventilation flat roof window DSC-C2 P2 | FAKRO

    DSC smoke ventilation flat roof windows with dome are used for extraction of smoke and heat emitted in a building during a fire to allow people for quick evacuation. The DSC window is a perfect solution for stairwells where under normal operating conditions this window serves the purpose of room ventilation and lighting. Smoke ventilation windows combine the standard function of a roof window with that of automatic smoke evacuation in a single product. They feature excellent thermal insulation performance and proven design to ensure high operational and mechanical parameters.

     

    Specifikim
    • -The sash raises to a height of 23 cm when used for everyday ventilation, but in the event of fire it raises to 50 cm. Elements of the sash lifting mechanism are not visible with the window closed. -The size 105x105 cm has a 1m² of geometric smoke ventilation area to meet varied standards required in different countries -DSC – Available with a transparent dome DSC - C or an opaque dome -P2 glazing unit with a Ug value of 1.1 W/m²K. -Suitable for pitches from 0 to 15 degrees. When installing, windows must be level.
    Specifikime teknike
    • Referencë unikesmoke_ventilation_dsc
    • Familja e produkteveRoof window
    • Grupi i produkteveSmoke ventilation windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-07-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDritare - Dritaret Kulmi
    • IFC classificationDritare
    • Emrin UNSPSCRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings