USA Flat roof window DXW DW6 | FAKRO
USA Flat roof window DXW DW6 | FAKRO
USA Flat roof window DXW DW6 | FAKRO
USA Flat roof window DXW DW6 | FAKRO
    FAKRO

    USA Flat roof window DXW DW6 | FAKRO

    The Walkable Skylight DXW offers a completely new approach to be taken with flat roof design.

     

    Modernized materials and advanced technology in the construction industry allow for buildings to have useable flat roofs.

     

    In this type of architecture it is very common to have rooms where it is not possible to install standard roof windows. Ideally, each room should offer a source of natural light to make the user feel comfortable. A solution in such cases is the installation of specially designed products for flat roofs.

     

    Characteristics:

     

    • Allows to walk across its entire surface freely.
    • Frame made from multiple chamber PVC profiles.
    • Excellent thermal insulation of the window.
    • Anti-slip coating ensures the safety of use.
    • Ensures the illumination of the room under the window.
    • Increased resistance to moisture.
    • Highly energy efficient and safe glazing units.
    • Increased resistance to break-in attempts thanks to reinforced design.
    • Range of internal accessories.

     

    The DXW flat roof window has a special design featuring an enhanced load capacity and a non-slip coating. This ensures you can walk across its surface freely when installed terraces or green roofs.

     

    Thanks to the surface of the DXW window being flush with the roof covering material, it not only creates a safe space which can be utilized but also does not spoil its aesthetics. Therefore, making the DXW an excellent solution for installing in a terrace or green roof while maintaining window properties.

     

    With the reinforced design, anti-slip coating and safe glazing unit with laminated external glass, the DXW window is a product that will help the user benefit from natural light while maintaining a completely flat walkable surface.

    Specifikim
    • Window U-value: 0,12 BTU/hft²F

      Glazing U-value: 0,08 BTU/hft²F

      Glazing unit: 888.44-16-4HT-18-66.2T

      Inert gas filled panes: argon

    Specifikime teknike
    • Referencë unikeusa_flat_roof_dxw_dw6
    • Familja e produkteveRoof window
    • Grupi i produkteveFlat roof windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDritare - Dritaret Kulmi
    • IFC classificationDritare
    • Emrin UNSPSCRoofing accessories
    • UNSPSC code301516
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights