FalcoLevel Eco Single-Sided – Two-Tier Cycle Rack
FalcoLevel Eco Single-Sided – Two-Tier Cycle Rack
FalcoLevel Eco Single-Sided – Two-Tier Cycle Rack
FalcoLevel Eco Single-Sided – Two-Tier Cycle Rack
FalcoLevel Eco Single-Sided – Two-Tier Cycle Rack
    Falco

    FalcoLevel Eco Single-Sided – Two-Tier Cycle Rack

    The FalcoLevel Eco is an innovative and space-efficient two-tier cycle parking system designed to maximise bike storage capacity within limited space. With its robust and durable construction, the FalcoLevel Eco provides secure and convenient cycle parking for public spaces, businesses, and residential areas. The system features user-friendly design elements, including easy-to-lift upper racks and secure locking points, ensuring both ease of use and cycle security. Manufactured from high-quality materials, the FalcoLevel Eco is designed to withstand heavy usage and adverse weather conditions, making it an ideal choice for sustainable urban environments.

    Specifikim
      • Material: Steel frame, hot-dip galvanized for long-term durability and corrosion resistance.
      • Dimensions: Available in multiple configurations to fit various space requirements.
      • Capacity: Available modules configured from 8 to 32 bikes.
      • Safety Features:Integrated locking points for securing bicycles.
      • Installation: Modular design allows for easy on-site assembly. Can be anchored to concrete surfaces for additional stability.
      • Customization: Powder coating available in a wide range of RAL colours. Customizable branding options available.
      • Centre to Centre distance: available in a centre to centre distance of 375mm or 400mm.

    Specifikime teknike
    • Referencë unikefalcolevel-eco
    • Familja e produkteveCycle Racks
    • Grupi i produkteveCompact Cycle Parking
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-08-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters
    • IFC classificationElement i Transportit
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 PërshkrimCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bulgari
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Republika Çeke
    Rumani
    Sllovaki
    Suedi
    Ukrainë
    Zvicër