FalcoRelax outdoor bench without back
FalcoRelax outdoor bench without back
FalcoRelax outdoor bench without back
FalcoRelax outdoor bench without back
    Falco

    FalcoRelax outdoor bench without back

    The FalcoRelax bench without backrest is a comfortable and stylish seating solution designed for public spaces. It is made from FSC®-certified hardwood and hot-dip galvanized steel, with the option to powder coat the steel in a standard RAL color. The hidden connections ensure a sleek finish and added durability. By using multiple bench supports, individual seating areas and armrests can be created. The FalcoRelax is available in different lengths and configurations, including an extended version that can be customized with extension elements.

    Specifikim
      • comfortable bench without backrest
      • made from FSC®-certified hardwood and hot-dip galvanized steel
      • Optional pwoder coating in a standard RAL colour
      • Available as a single sided or double sided bench
    Specifikime teknike
    • Referencë unikefalcorelax-outdoor-bench
    • Familja e produkteveOutdoor furniture
    • Grupi i produkteveBenches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 PërshkrimStreet and site benches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches