FalcoSound double sided
FalcoSound double sided
FalcoSound double sided
FalcoSound double sided
FalcoSound double sided
    Falco

    FalcoSound double sided

    The FalcoSound is a sleek, double-sided bike rack designed to provide efficient and secure bicycle parking. Featuring a robust and stylish design, it is ideal for urban environments, schools, and commercial areas. The FalcoSound is constructed from high-quality steel and can be powder-coated in any RAL colour to match your project's aesthetic. Its compact design allows for easy installation and optimal use of space, while ensuring bicycles are securely parked. Perfect for encouraging cycling and enhancing the functionality of any public or private space.

    Specifikim
    • Material: Steel frame, hot-dip galvanized for long-term durability and corrosion resistance.
      Dimensions: Available in multiple configurations to fit various space requirements.
      Capacity: Available modules configured from 4 to 12 bikes.
      Suitable: for all types of front wheels with a width up to 60 mm.
      Modular: and can be linked together
      Installation:
      Modular design allows for easy on-site assembly. Can be anchored to concrete surfaces for additional stability.
      Customization: Powder coating available in a wide range of RAL colours. Customizable branding options available.
      Centre to Centre distance: available in a centre to centre distance of 375mm or 400mm.

    Specifikime teknike
    • Referencë unikefalcosound-double-sided
    • Familja e produkteveCycle Racks
    • Grupi i produkteveDouble sided cycle racks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks