NIKO White table lamp PC diffuser

NIKO White table lamp PC diffuser

NIKO is a tabletop luminaire designed by Nahtrang with a wire-less mobile phone charger. Its structure has a wooden wireless charger and a USB port. The light source is adjustable (6.6W- 3.3W-0.33W) and thanks to its switch on the base, its use is very intuitive. Nordic design and dual function, NIKO is made with a polycarbonate diffuser and is designed to illuminate bedrooms and living rooms.
Specifikim
  • Reference: 01025

    Catalogue: Iluminación

    EAN: 8421776168008

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 0105

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: F

    IP: 20

    Power max.(W): 7

    Power and Lm of the intensities W/Lm: 1w 80Lm / 4w 250Lm / 7w 500Lm

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A

    Lumens max: 500lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 220

    Length: 300

    Depth: 145

    Additional rods included in the box: No

    Unit box per Master box: 12

    Individual box height (MM): 165

    Individual box width (MM): 165

    Length individual box (MM): 320

    Volume Box Ind. Trawl: 0.008712

    Gross weight of box Ind. Trawl: 0.01

    PCS: 72

    Net weight consolidated item: 1,60

Specifikime teknike
  • Referencë unike01025_-_NIKO-White-table-lamp-PC-diffuser
  • Familja e produkteveINDOOR
  • Grupi i produkteveACCESORIES
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)160
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë