FOST TRACK white projector Ø70 43W 60° BREAD

FOST TRACK white projector Ø70 43W 60° BREAD

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white track projector has a diameter of Ø70, an angle of 60° and a power of 43W.
Specifikim
  • Reference: 0118BR61-110

    Catalogue: Architectural

    EAN: 8421776393530

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0117

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Specifikime teknike
  • Referencë unike0118BR61-110_-_FOST-TRACK-white-projector-70-43W-60deg-BREAD
  • Familja e produkteveArchitectural
  • Grupi i produkteveTrack Projectors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted