FOST RECESSED white projector 7W CRI90 4000K 12°

FOST RECESSED white projector 7W CRI90 4000K 12°

The FOST family was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white recessed light has a color temperature of 4000K, CRI90, an angle of 12° and a power of 7W.
Specifikim
  • Reference: 012494011-110

    Catalogue: Architectural

    EAN: 8421776379954

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0117

    Voltage: 110V

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Specifikime teknike
  • Referencë unike012494011-110_-_FOST-RECESSED-white-projector-7W-CRI90-4000K-12deg
  • Familja e produkteveArchitectural
  • Grupi i produkteveRecessed Lamp
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted