UNO white/white recessed downlight trimless 8W 11° 3000K CRI90 DALI

UNO white/white recessed downlight trimless 8W 11° 3000K CRI90 DALI

UNO has a very small design and can illuminate without taking up much space, both visually and on the recessed surface. This white/white trimless downlight, in addition to being perfect for your home, also meets contract and hospitality needs. This UNO recessed light has a color temperature of 3000K, CRI90, an angle of 11°, a power of 8W and the TRIAC control system.
Specifikim
  • Reference: 0332930111W-110

    Catalogue: Architectural

    EAN: 8421776256606

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0353

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Specifikime teknike
  • Referencë unike0332930111W-110_-_UNO-white-white-recessed-downlight-trimless-8W-11deg-3000K-CRI90-DALI
  • Familja e produkteveArchitectural
  • Grupi i produkteveRecessed Lamp
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar