VIA EVO surface 1130 UGR<16 4000K 50° white

VIA EVO surface 1130 UGR<16 4000K 50° white

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white surface-mounted luminaire with a length of 1130 mm, with a color temperature of 4000K and an angle of 50°. Its UGR<16 makes it a perfect alternative for office applications.
Specifikim
  • Reference: 0410212015

    Catalogue: Architectural

    EAN: 8421776308893

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1184661

    Fixing: Wall

    Series: 0411

    Light Source Energy Class: B

    Light Source Code: WU-M-684-B-LV-840

    IP: 20

    Power max.(W): 32W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 800mA CC

    Lumens max: 4108lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 100°

    Total height: 68

    Length: 1130

    Depth: 40

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Specifikime teknike
  • Referencë unike0410212015_-_VIA-EVO-surface-1130-UGR-16-4000K-50-white
  • Familja e produkteveArchitectural
  • Grupi i produkteveLinear Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)180
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted