VIA EVO surface 1130 UGR<16 TW 50° black

VIA EVO surface 1130 UGR<16 TW 50° black

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black surface-mounted luminaire with a length of 1130 mm, tunable white with a color temperature of 2700-6500K with CRI>90 and an angle of 50°. Its UGR<16 makes it a perfect alternative for office applications.
Specifikim
  • Reference: 0410301025

    Catalogue: Architectural

    EAN: 8421776309135

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 844642

    Fixing: Wall

    Series: 0411

    Light Source Energy Class: D

    Light Source Code: 89603469

    IP: 20

    Power max.(W): 54W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 4830lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 18°

    Total height: 68

    Length: 1130

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Specifikime teknike
  • Referencë unike0410301025_-_VIA-EVO-surface-1130-UGR-16-TW-50-black
  • Familja e produkteveArchitectural
  • Grupi i produkteveLinear Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)180
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted